JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Signal Bandwidth (BWsignal) | 20MHz |
Total DAC Output Bandwidth (BWtotal) | 100MHz |
DAC PLL | Off |
DAC PLL Reference Frequency | 491.52MHz |
Maximum FPGA LVDS Rate | 491.52Mbps |