JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
The ACPR performance for LTE 20MHz TM1.1 are shown in Figure 7-7 and Figure 7-8. The figures provide comparisons between two major LTE bands such as 2.14GHz and 2.655GHz with DAC clocking option set to external clocking mode.
DAC Output IF = 0MHz, LO = 2140MHz, DAC Clock = External Clock Source from LMK04806 |
DAC Output IF = 0MHz, LO = 2655MHz, DAC Clock = External Clock Source from LMK04806 |