JAJSSV2G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config31 | 0x1F | 15:12 | syncsel_mixer(3:0) | Selects the syncing source(s) of the double buffered mixer registers. A 1b in the bit enables the signal as a sync source. More than one sync source is permitted. Bit 15: sif_sync (via config31) Bit 14: SYNC Bit 13: OSTR Bit 12: Auto-sync from register write | 0001 |
11:8 | Reserved | Reserved for factory use. | 0001 | ||
7:4 | syncsel_nco(3:0) | Selects the syncing source(s) of the two NCO accumulators. A 1b in the bit enables the signal as a sync source. More than one sync source is permitted. Bit 7: sif_sync (via config31) Bit 6: SYNC Bit 5: OSTR Bit 4: FRAME | 0100 | ||
3:2 | syncsel_dataformatter | Selects the syncing source of the data formatter. Unlike the other syncs only one sync source is allowed. 00: FRAME 01: SYNC 10: No sync 11: No sync | 00 | ||
1 | sif_sync | SIF created sync signal. Set to 1b to cause a sync and then clear to 0b to remove it. | 0 | ||
0 | Reserved | Reserved for factory use. | 0 |