JAJSLU6B May 2023 – March 2024 DAC39RF10 , DAC39RFS10
PRODUCTION DATA
Typical values at TA = +25°C, minimum and maximum values over operating free-air temperature range, typical supply voltages, fCLK = 10.24 GHz, single tone amplitude = 0 dBFS, fOUT = 1 GHz, unless otherwise noted. Input clock contribution removed by phase noise analyzer.
fCLK = 8 GHz |
DES2XL and DES2XH modes, DEM/Dither off |
DES2XL mode |
Integrated from 100 Hz to 30 MHz, DEM/Dither on |
NRZ Mode |
fCLK = 10.24 GHz |
NRZ mode |
Integrated from 100 Hz to 30 MHz, DEM/Dither off |
DES2XL Mode |