JAJSRY8A November 2023 – March 2024 DAC39RF12 , DAC39RFS12
PRODUCTION DATA
A summary of the design parameters are listed in Table 8-2. A input sample rate of 250 MSPS complex covers the 200 MHz signal bandwidth, and interpolation by 32x is used to increase the TX sample rate to 8 GSPS. The device's numerically controlled oscillator (NCO) is used to place the signal at the TX output at 3.2 GHz. An addition 2x interpolation is applied in DES2XL mode, increasing the sample rate to 16 GSPS.
The suppression of the image at 4.7 - 4.9 GHz in DES2XL mode would be limited by the 2x DES interpolator to 40 dB.
To optimize the low offset frequency phase noise, DEM and dither are disabled.
The JESD204C interface is configured in JMODE 5 with 4 streams (2 IQ pairs) and 1 Serdes lane per IQ pair. With 64/66 bit encoding, the Serdes baud rate is 8.25 Gbps.
Parameter | Value |
---|---|
Input Clock | 8 GHz |
DAC Sample Rate | 16 GSPS |
Output Mode | DES2XL |
DEM and Dither Settings | Off |
TX Interpolation Factor | 32x |
TX Input Rate | 250 MSPS Complex |
NCO frequency | 3.2 GHz |
JMODE | 5 |
# Streams | 4 (2x IQ pairs, 1/DAC) |
# Serdes Lanes | 2 |
Encoding | 64/66 |
Serdes Baud Rate | 8.25 Gbps |