JAJSK36A October 2020 – September 2023 DAC43701-Q1 , DAC53701-Q1
PRODUCTION DATA
The DACx3701-Q1 also contain an internal reference that is disabled by default. Enable the internal reference by writing 1 to REF_EN (address D1h). The internal reference generates a fixed 1.21-V voltage (typical). Using DAC_SPAN (address D1h) bits, gain of 1.5 ×, 2 ×, 3 ×, 4 × can be achieved for the DAC output voltage (VOUT) Equation 2 shows DAC transfer function when the internal reference is used.
where: