JAJSLP1 September 2023 DAC43901-Q1 , DAC43902-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NO. | NAME | |||
DAC43901-Q1 | DAC43902-Q1 | |||
1 | TRIG-IN | TRIG-IN | Input | Trigger input. This pin acts as the trigger input for fade-in fade-out or animation application. |
2-4 | NC | NC | — | No connection. Solder this pin to the pad. |
5 | SDO/NC | SDO/PWM3 | Output | SDO: Serial data output for SPI in programming mode (VREF/MODE pin is low). When configured as SDO, connect this pin to the I/O voltage with an external pullup resistor.NC: No connection in standalone mode. Solder this pin to the pad.PWM3: PWM output channel 3 in standalone mode (VREF/MODE pin is high). This pin must be connected to the I/O voltage using an external pullup resistor. |
6 | SCL/SYNC/NC | SCL/SYNC/PWM2 | Output | SCL: I2C serial interface clock or SPI chip select input in programming mode (VREF/MODE pin is low). This pin must be connected to the I/O voltage using an external pullup resistor.SYNC: Synchronize pin in programming mode. NC: No connection in standalone mode. Solder this pin to the pad.PWM2: PWM output channel 2 in standalone mode (VREF/MODE pin is high). This pin must be connected to the I/O voltage using an external pullup resistor. |
7 | A0/SDI/PWM1 | A0/SDI/PWM1 | Input | A0: Address configuration input for I2C or serial data input for SPI in programming mode (VREF/MODE pin is low). When set to A0, connect this pin to VDD, AGND, SDA, or SCL for address configuration. SDI: Serial data input for SPI in programming mode. When used as SDI, do not pull up or pull down this pin. PWM1: PWM output channel 1 in standalone mode (VREF/MODE pin is high). Connect this pin to the I/O voltage using an external pullup resistor. |
8 | SDA/SCLK/PWM0 | SDA/SCLK/PWM0 | Input/Output | SDA: Bidirectional I2C serial data bus in programming mode (VREF/MODE pin is low).SCLK: SPI clock input in programming mode.PWM0: PWM output channel 0 in standalone mode (VREF/MODE pin is high). Connect this pin to the I/O voltage using an external pullup resistor. |
9-10 | NC | NC | — | No connection. Solder this pin to the pad. |
11 | NC | TRIG-OUT | Output | NC: No connection. Solder this pin to the pad. TRIG-OUT: Trigger output. Connect this pin to pin 12. |
12 | NC | TRIG-OUT | Input/Output | NC: No connection. Solder this pin to the pad. TRIG-OUT: Trigger output. Connect this pin to pin 11. |
13 | CAP | CAP | Power | External bypass capacitor for the internal LDO. Connect a capacitor (approximately 1.5 μF) between CAP and AGND. |
14 | AGND | AGND | Ground | Ground reference point for all circuitry on the device. |
15 | VDD | VDD | Power | Supply voltage: 1.8 V to 5.5 V. |
16 | VREF/MODE | VREF/MODE | Input | External
reference or interface mode select input. Connect a capacitor (approximately 0.1 μF) between VREF/MODE and AGND. Use a pullup resistor to VDD when the external reference is not used. In case an external reference is used or when in interface select mode, make sure the reference ramps up after VDD. In interface select mode: Pull this pin low to enable I2C or SPI communication. Pull this pin high to enable standalone mode. |
Thermal Pad | Thermal Pad | Thermal Pad | Ground | Connect the thermal pad to AGND. |