JAJSLP1 September 2023 DAC43901-Q1 , DAC43902-Q1
PRODUCTION DATA
The human eye perceives dimming light logarithmically. For the human eye perceive a linear fade-in or fade-out, the LEDs must fade logarithmically. The DAC43901-Q1 provides two PWM channels that provide simple control of the slew and logarithmic fade-in fade-out for smooth dimming of automotive interior lights, without the need for a microcontroller. The DAC43901-Q1 has one GPI trigger that controls the fade-in fade-out for both channels and a configurable delay between each channel. Figure 8-3 shows an example schematic.