JAJSLP1 September 2023 DAC43901-Q1 , DAC43902-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INTERNAL REFERENCE | |||||||
Initial accuracy | TA = 25°C for all measurements | 1.1979 | 1.212 | 1.224 | V | ||
Reference output temperature coefficient(1) (2) | 60 | ppm/°C | |||||
EXTERNAL REFERENCE (VREF) | |||||||
External reference input voltage | 1.7 | VDD | V | ||||
VREF input impedance(1) (3) | 192 | kΩ-ch | |||||
EEPROM | |||||||
Endurance(1) | –40°C ≤ TA ≤ +85°C | 20000 | Cycles | ||||
TA = 125°C | 1000 | ||||||
Data retention(1) | 50 | Years | |||||
EEPROM programming write cycle time(1) | 200 | ms | |||||
Device boot-up time(1) | Time taken from power valid (VDD ≥ 1.7 V) to output valid state (output state as programmed in EEPROM), 0.5-µF capacitor on the CAP pin | 5 | ms | ||||
DIGITAL INPUTS | |||||||
Pin capacitance | Per pin | 10 | pF | ||||
POWER | |||||||
IDD | Current flowing into VDD | Sleep mode, internal reference disabled, external reference at 5.5 V | 28 | µA | |||
Sleep mode, internal reference enabled, additional current through internal reference(1) | 10 | ||||||
DAC channels enabled, internal reference enabled, additional current through internal reference per DAC channel(1) | 12.5 | µA-ch | |||||
Normal operation, state machine enabled(1) | DAC43901-Q1 | 1.02 | mA | ||||
DAC43902-Q1 | 1.2 |