JAJSLP1 September 2023 DAC43901-Q1 , DAC43902-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEV-UNLOCK | RESET | RESERVED | NVM-PROG | NVM-RELOAD | |||||||||||
R/W-0h | R/W-0h | R/W-00h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | DEV-UNLOCK | R/W | 0000 | 0101: Device unlocking
password. To unlock device, write this unlock password first,
followed by a write 0 to the DEV-LOCK bit in the COMMON-CONFIG
register. Others: Don't care |
11-8 | RESET | W | 0000 | 1010: POR reset triggered.
This bit self-resets. Others: Don't care |
7-2 | RESERVED | R/W | 0 | Always write 00h. |
1 | NVM-PROG | R/W | 0 | 0: NVM write not triggered 1: NVM write triggered. This bit self-resets. |
0 | NVM-RELOAD | R/W | 0 | 0: NVM reload not
triggered 1: Reload data from NVM to register map. This bit self-resets. |