Table 7-20 Register Map
REGISTER(1)(2) |
MOST SIGNIFICANT DATA BYTE (MSDB) |
LEAST SIGNIFICANT DATA BYTE (LSDB) |
BIT15 |
BIT14 |
BIT13 |
BIT12 |
BIT11 |
BIT10 |
BIT9 |
BIT8 |
BIT7 |
BIT6 |
BIT5 |
BIT4 |
BIT3 |
BIT2 |
BIT1 |
BIT0 |
NOP |
NOP |
DAC-X-MARGIN-HIGH |
DAC-X-MARGIN-HIGH |
X |
DAC-X-MARGIN-LOW |
DAC-X-MARGIN-LOW |
X |
DAC-X-VOUT-CMP-CONFIG |
X |
VOUT-X-GAIN |
X |
CMP-X-OD-EN |
CMP-X-OUT-EN |
CMP-X-HIZ-IN-DIS |
CMP-X-INV-EN |
CMP-X-EN |
DAC-X-IOUT-MISC-CONFIG |
X |
IOUT-X-RANGE |
X |
DAC-X-CMP-MODE-CONFIG |
X |
CMP-X-MODE |
X |
DAC-X-FUNC-CONFIG |
CLR-SEL-X |
SYNC-CONFIG-X |
BRD-CONFIG-X |
FUNC-GEN-CONFIG-BLOCK-X |
DAC-X-DATA |
DAC-X-DATA |
X |
COMMON-CONFIG |
WIN-LATCH-EN |
DEV-LOCK |
EE-READ-ADDR |
EN-INT-REF |
VOUT-PDN-0 |
IOUT-PDN-0 |
X |
VOUT-PDN-1 |
IOUT-PDN-1 |
COMMON-TRIGGER |
DEV-UNLOCK |
RESET |
LDAC |
CLR |
X |
FAULT-DUMP |
PROTECT |
READ-ONE-TRIG |
NVM-PROG |
NVM-RELOAD |
COMMON-DAC-TRIG |
RST-CMP-FLAG-1 |
TRIG-MAR-LO-1 |
TRIG-MAR-HI-1 |
START-FUNC-1 |
X |
RST-CMP-FLAG-0 |
TRIG-MAR-LO-0 |
TRIG-MAR-HI-0 |
START-FUNC-0 |
GENERAL-STATUS |
NVM-CRC-FAIL-INT |
NVM-CRC-FAIL-USER |
X |
DAC-BUSY-0 |
X |
DAC-BUSY-1 |
NVM-BUSY |
DEVICE-ID |
CMP-STATUS |
X |
PROTECT-FLAG |
WIN-CMP-0 |
X |
WIN-CMP-1 |
CMP-FLAG-0 |
X |
CMP-FLAG-1 |
GPIO-CONFIG |
GF-EN |
DEEP-SLEEP-EN |
GPO-EN |
GPO-CONFIG |
GPI-CH-SEL |
GPI-CONFIG |
GPI-EN |
DEVICE-MODE-CONFIG |
RESERVED |
DIS-MODE-IN |
RESERVED |
PROTECT-CONFIG |
RESERVED |
X |
INTERFACE-CONFIG |
X |
TIMEOUT-EN |
X |
EN-PMBUS |
X |
FAST-SDO-EN |
X |
SDO-EN |
SRAM-CONFIG |
X |
SRAM-ADDR |
SRAM-DATA |
SRAM-DATA |
BRDCAST-DATA |
BRDCAST-DATA |
X |
PMBUS-PAGE |
PMBUS-PAGE |
Not applicable |
PMBUS-OP-CMD |
PMBUS-OPERATION-CMD-X |
Not applicable |
PMBUS-CML |
X |
CML |
X |
Not applicable |
PMBUS-VERSION |
PMBUS-VERSON |
Not applicable |
(1) The
highlighted gray cells indicate the register bits or fields that are stored in
the NVM.
(2) X =
Don't care.
Table 7-22 Access Type CodesAccess Type | Code | Description |
---|
X | X | Don't care |
Read Type |
R | R | Read |
Write Type |
W | W | Write |
Reset or Default Value |
-n | | Value after reset or the default value |