JAJSLQ6A April 2021 – December 2021 DAC53004 , DAC63004
PRODUCTION DATA
PMBus page address = X, PMBus register address =98h
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PMBUS-VERSION | X | ||||||||||||||
R-22h | X-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | PMBUS-VERSION | R | 22h | PMBus version |
7-0 | X | X | 00h | Not applicable |