JAJSLQ6A April 2021 – December 2021 DAC53004 , DAC63004
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Positive supply voltage to ground (AGND) | 1.7 | 5.5 | V | |
VREF | External reference to ground (AGND) | 1.7 | VDD | V | |
VIH | Digital input high voltage, 1.7 V < VDD ≤ 5.5 V | 1.62 | V | ||
VIL | Digital input low voltage | 0.4 | V | ||
CCAP | External capacitor on CAP pin | 0.5 | 15 | μF | |
TA | Ambient temperature | –40 | 125 | °C |