JAJSQ75 april 2023 DAC53204-Q1 , DAC63204-Q1
PRODUCTION DATA
The DACx3204‑Q1 output amplifier and internal reference can be independently powered down through the EN-INT-REF, VOUT-PDN-X, and IOUT-PDN-X bits in the COMMON-CONFIG register, as shown in Figure 7-2. At power up, the DAC output and the internal reference are disabled by default. In power-down mode, the DAC outputs (OUTx pins) are in a high-impedance state. To change this state to 10 kΩ-AGND or 100 kΩ-AGND in the voltage-output mode (at power up), use the VOUT-PDN-X bits. The power-down state for current-output mode is always high-impedance.
The DAC power-up state can be programmed to any state (power-down or normal mode) using the NVM. Table 7-11 shows the DAC power-down bits. The individual channel power-down bits or the global device power-down function can be mapped to the GPIO pin using the GPIO-CONFIG register.
REGISTER | VOUT-PDN-X[1] | VOUT-PDN-X[0] | IOUT-PDN-X | DESCRIPTION |
---|---|---|---|---|
COMMON-CONFIG | 0 | 0 | 1 | Power up VOUT-X. |
0 | 1 | 1 | Power down VOUT-X with 10 kΩ
to AGND. Power down IOUT-X to Hi-Z. |
|
1 | 0 | 1 | Power down VOUT-X with 100
kΩ to AGND. Power down IOUT-X to Hi-Z. |
|
1 | 1 | 1 | Power down VOUT-X to Hi-Z.
Power down IOUT-X to Hi-Z (default). |
|
1 | 1 | 0 | Power down VOUT-X to Hi-Z.
Power up IOUT-X. |