JAJSLO3A March 2021 – December 2021 DAC43204 , DAC53204 , DAC63204
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Power-supply nominal output | 3.3 V |
Reference voltage of the converter (VFB) | 0.6 V |
Margin | ±10% (that is, 2.97 V to 3.63 V) |
DAC output range | 1.8 V |
Nominal current through R1 and R2 | 100 µA |