JAJSRM3 November 2023 DAC530A2W , DAC532A3W
PRODUCTION DATA
The DAC53xAxW do not require specific power-supply sequencing. These devices require a single power supply, VDD and PVDD. Short VDD and PVDD with a low-impedance PCB trace. To minimize noise from the power supply, connect a 1-μF to 10-μF capacitor and 100-nF bypass capacitor. Use a bypass capacitor with a value approximately 1.5 µF for the CAP pin.