JAJSRM3 November 2023 DAC530A2W , DAC532A3W
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC-1-DATA[9:0] | X | ||||||||||||||
R/W-000h | X-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-4 | DAC-1-DATA[9:0] | R/W | 000h | Data
for DAC output. Data are in straight-binary format. MSB left-aligned. Use the following bit-alignment: DAC532A3W: {DAC-1-DATA[9:0], X, X}X = Don't care bits. |
3-0 | X | X | 0h | Don't care |