JAJSRM3 November 2023 DAC530A2W , DAC532A3W
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PROTECT-CONFIG | RESERVED | X | ||||||||||||
R/W-00h | R/W-0h | R/W-0h | X-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-10 | RESERVED | R/W | 00h | Always write 00h. |
9-8 | PROTECT-CONFIG | R/W | 0h | 00: Switch to Hi-Z power-down
(no slew) 01: Switch to DAC code stored in NVM (no slew) and then switch to Hi-Z power-down 10: Slew to margin-low code and then switch to Hi-Z power-down 11: Slew to margin-high code and then switch to Hi-Z power-down |
7-5 | RESERVED | R/W | 0h | Always write 0h. |
4-0 | X | X | 00h | Don't care |