JAJSHR1A July 2019 – December 2019 DAC43401 , DAC53401
PRODUCTION DATA.
The DACx3401 family of devices consists of string architecture with an output buffer amplifier. The Functional Block Diagram section shows the DAC architecture within the block diagram. This DAC architecture operates from a 1.8-V to 5.5-V power supply. These devices consume only 0.2 mA of current when using a 1.8-V power supply. The DAC output pin starts up in high impedance mode making it an excellent choice for power-supply control applications. To change the power-up mode to 10kΩ-GND, program the DAC_PDN bit (address: D1h), and load these bits in the device NVM.