JAJSHR1A July 2019 – December 2019 DAC43401 , DAC53401
PRODUCTION DATA.
Table 13 lists the command byte.
ADDRESS | REGISTER NAME |
---|---|
D0h | STATUS |
D1h | GENERAL_CONFIG |
D2h | MED_ALARM_CONFIG |
D3h | TRIGGER |
21h | DAC_DATA |
25h | DAC_MARGIN_HIGH |
26h | DAC_MARGIN_LOW |
01h | PMBUS_OP |
78h | PMBUS_STATUS_BYTE |
98h | PMBUS_VERSION |