JAJSLP4A December 2021 – May 2024 DAC43508 , DAC53508 , DAC63508
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VOUTA | Output | Analog voltage output from DAC channel A. |
2 | VOUTB | Output | Analog voltage output from DAC channel B. |
3 | VOUTC | Output | Analog voltage output from DAC channel C. |
4 | VOUTD | Output | Analog voltage output from DAC channel D. |
5 | SDIN | Input | SPI data input. |
6 | SCLK | Input | SPI clock input. |
7 | SYNC | Input | SPI chip select input (active low). |
8 | LDAC | Input | Load DAC (active low) input for synchronous output update, simultaneous output update, or both. |
9 | VOUTE | Output | Analog voltage output from DAC channel E. |
10 | VOUTF | Output | Analog voltage output from DAC channel F. |
11 | VOUTG | Output | Analog voltage output from DAC channel G. |
12 | VOUTH | Output | Analog voltage output from DAC channel H. |
13 | VDD | Power | Power supply input (1.8 V to 5.5 V). |
14 | AGND | Ground | Ground reference for all circuitry on the device. |
15 | VREFIN | Power | External reference input. To use VDD as the reference, connect this pin to VDD. |
16 | CLR | Input | Asynchronous output clear input (active low). |
— | Thermal Pad | Ground | Connect thermal pad to AGND. |