JAJSK36A October 2020 – September 2023 DAC43701-Q1 , DAC53701-Q1
PRODUCTION DATA
Table 7-14 lists the command byte addresses.
ADDRESS | REGISTER NAME |
---|---|
D0h | STATUS |
D1h | GENERAL_CONFIG |
D2h | CONFIG2 |
D3h | TRIGGER |
21h | DAC_DATA |
25h | DAC_MARGIN_HIGH |
26h | DAC_MARGIN_LOW |
01h | PMBUS_OPERATION |
78h | PMBUS_STATUS_BYTE |
98h | PMBUS_VERSION |