JAJSPS4A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SM-ABORT | SM-START | SM-EN | ||||||||||||
R/W-0000h | R/W-0h | R/W-1 | R/W-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-3 | RESERVED | R/W | 0000h | Always write 0000h. |
2 | SM-ABORT | R/W | 0 | 0: State machine not
aborted. 1: State machine aborted. |
1 | SM-START | R/W | 1 | 0: State machine stopped. 1: State machine started. The state machine must be enabled using the SM-EN bit. |
0 | SM-EN | R/W | 1 | 0: State machine disabled. 1: State machine enabled. |