JAJSPS4A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | FB0 | Input | Comparator input. |
2 | OUT0 | Output | PWM output from comparator. |
3 | NC | — | Leave this pin unconnected. |
4 | NC | — | Leave this pin unconnected. |
5 | SDO | Output | Configuration
mode (MODE pin low): SPI serial data output. Connect the pin to the
I/O voltage with an external pullup resistor. Standalone mode (MODE pin high): Not connected. |
6 | SCL/SYNC/GPI2 | Output | Configuration
mode (MODE pin low): I2C serial interface clock or SPI
chip select input. In the SPI chip select function, this pin must be
connected to the I/O voltage using an external pullup resistor. Standalone mode (MODE pin high): General-purpose input 2. |
7 | A0/SDI/GPI1 | Input | Configuration
mode (MODE pin low): Address configuration input for I2C
or serial data input for SPI. In A0 function, connect this pin to
VDD, AGND, SDA, or SCL for address configuration. In SDI function,
this pin need not be pulled up or pulled down. Standalone mode (MODE pin high): General-purpose input 1. |
8 | SDA/SCLK/GPI0 | Input/Output | Configuration
mode (MODE pin low): Bidirectional I2C serial data bus or
SPI clock input. In the I2C mode, connect this pin to the
I/O voltage using an external pullup resistor. Standalone mode (MODE pin high): General-purpose input 0. |
9 | NC | — | Leave this pin unconnected. |
10 | NC | — | Leave this pin unconnected. |
11 | OUT1 | Output | Voltage output for DAC. |
12 | FB1 | Input | Voltage feedback input for the DAC output amplifier. Connect this pin to OUT1 for closed-loop voltage output. |
13 | CAP | Power | External bypass capacitor for the internal LDO. Connect a capacitor (approximately 1.5 μF) between CAP and AGND. |
14 | AGND | Ground | Ground reference point for all circuitry on the device. |
15 | VDD | Power | Supply voltage: 1.8 V to 5.5 V. |
16 | MODE | Input | Interface selection and external reference input. Connect a capacitor (approximately 0.1 µF) between MODE and AGND. Use a pullup resistor to VDD when external reference is not used. Do not ramp up this pin before VDD. If external reference is used, make sure the reference ramps up after VDD. |
— | Thermal Pad | Ground | Connect the thermal pad to AGND. |