JAJSED2B August 2017 – January 2018 DAC5672A
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supplies | ||||||
AVDD | 3.0 | 3.3 | 3.6 | V | ||
DVDD | 3.0 | 3.3 | 3.6 | V | ||
I(AVDD) Analog supply current | 75 | 90 | mA | |||
I(DVDD) Digital supply current | 25 | 38 | mA | |||
Analog Output | ||||||
IO(FS) Full-scale output current | 2 | 20 | mA | |||
Output voltage compliance range | –1 | 1.25 | V | |||
Clock Interface (CLK, CLKC) | ||||||
CLKINPUT Frequency | 275 | MHz |