JAJSE83D April 2016 – December 2017 DAC60004 , DAC70004 , DAC80004
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage, VDD to GND | –0.3 | 7 | V | |
Voltage, digital input or output to GND | –0.3 | VDD + 0.3 | V | |
Voltage, analog input (REFIN) or output (VOUTx) to GND | –0.3 | VDD + 0.3 | V | |
Input current to any pin except supply pins | –10 | 10 | mA | |
Maximum junction temperature | 150 | °C | ||
Storage temperature range, Tstg | -60 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Voltage, VDD to GND | 2.7 | 5.5 | V | ||
Voltage, analog input (REFIN) or output (VOUTx) to GND | 2.7 V ≤ VDD ≤ 4.5 V | 2.2 | VDD – 0.2 | V | |
4.5 V ≤ VDD ≤ 5.5 V | 2.2 | VDD | V | ||
Ambient Operating Temperature, TA | -40 | 125 | °C |
THERMAL METRIC(1) | DACx0004 | UNIT | ||
---|---|---|---|---|
DMD (VSON) | PW (TSSOP) | |||
14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 39.6 | 99.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 27.3 | 23.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 9.0 | 42.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | 0.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 8.9 | 42.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 6.5 | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STATIC PERFORMANCE(2) | ||||||
Resolution | DAC80004 | 16 | Bits | |||
DAC70004 | 14 | |||||
DAC60004 | 12 | |||||
INL | Relative accuracy(1) | ±1 | LSB | |||
DNL | Differential nonlinearity(1) | Ensured monotonic | ±1 | LSB | ||
TUE | Total unadjusted error(1) | TA = +20°C to +40°C | 1.5 | mV | ||
TA = –40°C to +125°C | 2 | |||||
ZCE | Zero code error | TA = –40°C to +125°C, Code 0d into DAC | ±0.2 | ±2 | mV | |
TA = +25°C, Code 0d into DAC | ±0.1 | |||||
ZCE-TC | Zero code error TC | TA = –40°C to +125°C | ±5 | µV/°C | ||
OE | Offset error(1) | TA = +20°C to +40°C | ±1.2 | mV | ||
TA = –40°C to +125°C | ±0.2 | ±1.8 | ||||
TA = +25°C | ±0.2 | |||||
OE-TC | Offset error drift | TA = –40°C to +125°C | ±4 | µV/°C | ||
FSE | Full-scale error(5) | TA = +20°C to +40°C, Code 65535d into DAC | ±0.05 | %FSR | ||
TA = –40°C to +125°C, Code 65535d into DAC | ±0.01 | ±0.07 | %FSR | |||
TA = +25°C | ±0.01 | |||||
FSE-TC | Full-scale error drift(5) | TA = –40°C to +125°C | ±2 | ppm FSR/°C | ||
GE | Gain error(1) | TA = –40°C to +125°C | ±0.005 | ±0.05 | %FSR | |
TA = +25°C | ±0.005 | |||||
GE-TC | Gain drift | TA = –40°C to +125°C | ±2 | ppm FSR/°C | ||
Output voltage drift vs.Time | TA = +25°C, Vout = ¾ of full scale, 1900 hr | 20 | ppm FSR | |||
Load Regulation | TA = +25°C, Vout =Mid Scale | 0.003% | ||||
PSRR | DC Power supply rejection ratio(5) | TA = +25°C, Vout = full scale | –92 | dB | ||
DYNAMIC PERFORMANCE | ||||||
Output voltage settling time | ¼ to ¾ scale and ¾ to ¼ scale settling to ±1 LSB, RL = 5 kΩ, Cload = 200 pF to GND | 5.8 | 8 | µs | ||
Slew rate | 1.5 | V/µs | ||||
Power-up time(3) | 100 | µs | ||||
Power-on glitch energy | Supply slew rate <5 V/msec | 8 | mV | |||
Power-off glitch energy | DAC in power down mode (1 kΩ-GND), Supply slew rate <5 V/msec | 7 | mV | |||
Output noise | 0.1 Hz to 10 Hz | 5 | µVpp | |||
100 kHz BW | 100 | µVRMS | ||||
Output noise density | Measured at 1 kHz | 60 | nV/√Hz | |||
Measured at 10 kHz | 55 | |||||
THD | Total harmonic distortion | REFIN = 3 V ± 0.2 Vpp, Frequency = 10 kHz, DAC at mid scale, specified by design | –80 | dB | ||
PSRR | AC power supply rejection ratio | 200 mV 50 Hz and 60 Hz sine wave superimposed on power supply voltage (AC analysis) | -90 | dB | ||
Code change glitch impulse | 1 LSB change around major carry, Software LDAC mode | 1 | nV-s | |||
Channel-to-channel AC (analog) crosstalk | Full-scale swing on adjacent channel, Hardware LDAC mode | 1 | nV-s | |||
Channel-to-channel DC crosstalk | Full-scale swing on adjacent channels, Measured channel at zero scale | 1 | LSB | |||
Full-scale swing on all channel, Measured channel at zero scale | 1 | |||||
Digital crosstalk | DAC code mid scale, Adjacent input buffer change from 0000h to FFFFh or vice versa | 0.2 | nV-S | |||
Reference feedthrough | REFIN = 3 V ± 0.86 Vpp, Frequency = 100 Hz to 100 kHz, DAC at zero scale | –85 | dB | |||
Digital feedthrough | At SCLK = 1 MHz, DAC output static at mid scale | 0.2 | nV-s | |||
OUTPUT CHARACTERISTICS | ||||||
Voltage range | 0 | VDD | V | |||
Headroom | Output loaded 5 kΩ, DAC code FFFFh | 0.1 | V | |||
Output loaded 0.5 kΩ, DAC code FFFFh | 10 | %FSR | ||||
RL | Resistive load | 0.5 | kΩ | |||
CL | Capacitive load | RL = ∞ | 1 | nF | ||
RL = 5 kΩ | 2 | |||||
RO | DC output impedance | Normal mode | 0.5 | Ω | ||
Power down with 100 kΩ network | 100 | kΩ | ||||
Power down with 1 kΩ network | 1 | kΩ | ||||
Short circuit current | 36 | mA | ||||
VOLTAGE REFERENCE INPUT | ||||||
Reference input range | 2.7 V ≤ VDD ≤ 4.5 V | 2.2 | VDD – 0.2 | V | ||
4.5 V ≤ VDD ≤ 5.5 V | 2.2 | VDD | ||||
Reference input current | 450 | µA | ||||
Reference input impedance | 15 | kΩ | ||||
Reference input capacitance | 10 | pF | ||||
MBW | Multiplying bandwidth | 340 | kHz | |||
DIGITAL INPUTS | ||||||
VIH | High-level input voltage | 2.3 | V | |||
VIL | Low-level input voltage | 0.7 | V | |||
Input leakage | 0 < VDIGITAL INPUT < VDD | ±1 | µA | |||
Pin capacitance | 4 | pF | ||||
DIGITAL OUTPUTS | ||||||
VOH | High-level output voltage | IOH = 2 mA | VDD – 1 | V | ||
VOL | Low-level output voltage | IOL = 2 mA | 0.7 | V | ||
Pin capacitance | 7 | pF | ||||
POWER SUPPLY REQUIREMENTS | ||||||
VDD | Supply voltage | 2.7 | 5.5 | V | ||
IVDD | Supply current | TA = –40°C to +125°C, Normal mode | 4 | 5.5 | mA | |
TA = –40°C to +125°C, Power-down mode | 3 | 7 | µA | |||
Power dissipation | TA = –40°C to +125°C, Normal mode | 20 | mW | |||
TEMPERATURE RANGE | ||||||
TA | Specified performance | –40 | 125 | °C |
4.5 V ≤ VDD ≤ 5.5 V | 2.7 V ≤ VDD ≤ 4.5 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||
SERIAL WRITE and READ | ||||||||
tc | SCLK cycle time | 20 | 40 | ns | ||||
tw1 | SCLK high pulse duration | 10 | 20 | ns | ||||
tw2 | SCLK low pulse duration | 10 | 20 | ns | ||||
tsu | SYNC to SCLK falling edge setup time | 15 | 30 | ns | ||||
tsu1 | Data setup time | 5 | 10 | ns | ||||
th1 | Data hold time | 5 | 10 | ns | ||||
td1 | SCLK falling edge to SYNC rising edge delay time | 5 | 10 | ns | ||||
tw3 | Minimum SYNC high pulse duration(1) | 25 | 35 | ns | ||||
td2 | SYNC rising edge to SCLK fall ignore delay time | 15 | 20 | ns | ||||
tw4 | LDAC pulse duration low | 20 | 30 | ns | ||||
td3 | SCLK falling edge to LDAC rising edge delay time | 10 | 20 | ns | ||||
tw5 | CLR minimum pulse duration low | 10 | 20 | ns | ||||
td4 | SCLK falling edge to LDAC falling edge delay time | 10 | 20 | ns | ||||
tv | SCLK rising edge to SDO valid time | 18 | 18 | ns | ||||
td5 | SCLK falling edge to SYNC rising edge delay time | 5 | 10 | ns | ||||
td6 | SYNC rising edge to SCLK rising edge delay time | 5 | 10 | ns | ||||
td7 | SYNC rising edge to LDAC or CLR falling edge delay time | 20 | 40 | ns | ||||
t19 | CLR pulse activation time | 20 | 20 | ns | ||||
t20 | Successive DAC Update | 2.4 | 2.4 | µs |
DAC load 5 kΩ//200 pF |
DAC load 5 kΩ//200 pF |
DAC load 5 kΩ//200 pF |
DAC load 5 kΩ//200 pF |
DAC load 5 kΩ//200 pF |
DAC load 5 kΩ//200 pF |
DAC load 5 kΩ//200 pF |
DAC load 5 kΩ//200 pF |
DAC load 5 kΩ//200 pF |
DAC load 5 kΩ//200 pF |
DAC load 5 kΩ//200 pF |
DAC code = mid-scale code |
VDD = 2.7 V, REFIN = 2.5 V |
REFIN = 2.5 V, DAC code = mid-scale code |
VDD = 2.7 V, REFIN = 2.5 V |
REFIN = 2.5 V, All channels active with full-scale code, DAC unloaded |
DAC code transition from 8000h to 7FFFh |
From code 512d to 65024d, Typical channel shown |
DAC unloaded, All channels to mid-scale | ||
DAC code transition from 7FFFh to 8000h |
From code 65024d to 512d, Typical channel shown |
DAC unloaded |
DAC unloaded, DAC code mid-scale, Typical channel shown | ||
DAC unloaded, Typical channel shown |
DAC in power down mode (1 kΩ-GND) |
VDD = 5.0 + 1 VPP (Sinusoid), REFIN = 2.5 V, DAC code full-scale, Typical channel shown |
DAC unloaded, DAC code mid-scale, Typical channel shown | ||