SBAS721A December 2015 – January 2016 DAC60096
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | D10, E10, F1, F2, F5, F10, G2, G5, G10, H2, H10, J1, J2, J5, J10, K10, L10 |
GND | Analog ground. |
AVCC | E1, E6, E7, E8, E9, E14, F7, F8, J7, J8, K1, K6, K7, K8, K9, K14 |
PWR | Positive analog supply voltage. (11.2 V to 12.6 V). A 100-nF bypass capacitor for each AVCC_n (n = G1, G2, G3, G4, G5, G6, G7, G8, S1, S2, S3 or S4) is required; place as close as possible to the pins. |
AVSS | B1, B6, B7, B8, B9, B14, F6, F9, J6, J9, N1, N6, N7, N8, N9, N14 |
PWR | Negative analog supply voltage. (-12.6V to -11.2V). A 100-nF bypass capacitor for each AVSS_n (n = G1, G2, G3, G4, G5, G6, G7, G8, S1, S2, S3 or S4) is required; place as close as possible to the pins. |
CLEAR | H5 | I | Asynchronous clear control input, active low. When CLEAR is low, all DACs are loaded with code 000h. When CLEAR is high, all DACs return to normal operation |
CS | G4 | I | Serial data enable, active low. This input is the frame synchronization signal for the serial data. |
DAC[1-13]_G1 | A1, A2, A3, A4, B2, B3, B4, C2, D2, D3, E2, E3, E4 |
O | Subsystem 1 Regular DAC outputs: DAC group 1 and DAC group 2. Each DAC subsystem can be controlled independently through the serial interface. |
DAC[14-26]_G2 | A5, A6, A7, B5, C3, C4, C5, D4, D5, E5, E11 |
O | |
DAC[1-13]_G3 | A8, A9, A10, A11, B10, B11, C10, C11, D11, E12, F12, G12, G13 |
O | Subsystem 2 Regular DAC outputs: DAC group 3 and DAC group 4. Each DAC subsystem can be controlled independently through the serial interface. |
DAC[14-24]_G4 | A12, A13, A14, B12, B13, C12, C13, D12, D13, E13, F13 |
O | |
DAC[3-13]_G5 | H12, H13, J13, K13, L13, M12, M13, N13, P12, P13, P14 |
O | Subsystem 3 Regular DAC outputs: DAC group 5 and DAC group 6. Each DAC subsystem can be controlled independently through the serial interface. |
DAC[14-26]_G6 | J12, K12 L11, L12, M11, N11, N12, P8, P9, P10, P11 |
O | |
DAC[1-13]_G7 | K4, K5, K11, L5, M5, M10, N4, N5, N10, P4, P5, P6, P7 |
O | Subsystem 4 Regular DAC outputs: DAC group 7 and DAC group 8. Each DAC subsystem can be controlled independently through the serial interface. |
DAC[14-26]_G8 | K2, K3, L2, L3, L4, M2, M3, M4, N2, N3, P1, P2, P3 |
O | |
DGND | G6, G9, H6, H9 | GND | Digital ground. Ground reference point for all digital circuitry on the device. |
DNC | F11, F14, G11 H11, J11, J14 |
— | Reserved for factory use. For proper operation, do not connect. |
DVDD | G7, G8, H7, H8 | PWR | Digital supply voltage. (3 V to 5.5 V). A 100-nF bypass capacitor is required; place as close as possible to the pins. |
LDAC | J4 | I | Synchronous DAC load control input, active low. When LDAC is low, the DAC outputs are updated immediately after a register write. If left high during DAC register updates, bringing LDAC low causes all DAC outputs to update simultaneously. |
RESET | F4 | I | Reset input, active low. Logic low on this pin causes the device to perform a hardware reset. |
REFGND1 | H1 | GND | Reference ground. Ground reference point for REF1. REFGND1 should be star connected at the system GND source and not connected to the GND plane for best performance. |
REFGND2 | H14 | GND | Reference ground. Ground reference point for REF2. REFGND2 should be star connected at the system GND source and not connected to the GND plane for best performance. |
SCLK | H4 | I | Serial interface clock. |
SDI | H3 | I | Serial interface data input. Data are clocked into the input shift register on each rising edge of SCLK. |
SDO | G3 | O | Serial interface data output. The SDO pin is in high impedance when CS is high. Data can be clocked out of the input shift register on either rising or falling edges of SCLK as specified by PHAINV in the CON register. |
STATS | F3 | O | DAC output status indicator. Identifies which of the two DAC data registers is active. |
REF1 | G1 | I | Input voltage reference pin 1 (2.5 V). A 100-nF bypass capacitor between this pin and REFGND1 is required. |
REF2 | G14 | I | Input voltage reference pin 2 (2.5 V). A 100-nF bypass capacitor between this pin and REFGND2 is required. |
TRIGG | J3 | I | Trigger input signal. Enables all DAC outputs to toggle between the two DAC data registers associated with each DAC. This functionality enables the device to operate as a square-wave generator. The DAC registers are prepared for toggle mode operation on a TRIGG rising edge and the outputs are toggled on each following TRIGG falling edge. |
VREFH | D1, D6, D7, D8, D9, D14, L1, L6, L7, L8, L9, L14 |
O | Compensation capacitor connection for the internal 10.5 V reference voltage. A 100-nF bypass capacitor for each VREFH_n (n = G1, G2, G3, G4, G5, G6, G7 or G8) is required; place as close as possible to the pins. |
VREFL | C1, C6, C7, C8, C9, C14, M1, M6, M7, M8, M9, M14 |
O | Compensation capacitor connection for the internal -10.5 V reference voltage. A 100-nF bypass capacitor for each VREFL_n (n = G1, G2, G3, G4, G5, G6, G7 or G8) is required; place as close as possible to the pins. |