JAJSI90A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
The output buffer amplifier generates rail-to-rail voltages on the output, giving a maximum output range of 0 V to VDD. Equation 1 shows that the full-scale output range of the DAC output is determined by the voltage on the VREFIO pin, the reference divider setting (DIV) as set by the REF-DIV bit (address 4h), and the gain configuration for that channel set by the corresponding BUFF-GAIN bit (address 4h).