JAJSI90A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DAC-B-BRDCAST-EN | DAC-A-BRDCAST-EN | RESERVED | DAC-B-SYNC-EN | DAC-A-SYNC-EN | ||||||||||
R/W-0h | R/W-1h | R/W-1h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-10 | RESERVED | RW | 0h | RESERVED |
9 | DAC-B-BRDCAST-EN | RW | 1h |
When set to 1 the corresponding DAC is set to update its output after a serial interface write to the BRDCAST register. When cleared to 0 the corresponding DAC output remains unaffected after a serial interface write to the BRDCAST register. |
8 | DAC-A-BRDCAST-EN | RW | 1h |
When set to 1 the corresponding DAC is set to update its output after a serial interface write to the BRDCAST register. When cleared to 0 the corresponding DAC output remains unaffected after a serial interface write to the BRDCAST register. |
7-2 | RESERVED | RW | 0h | RESERVED |
1 | DAC-B-SYNC-EN | RW | 0h |
When set to 1, the DAC output is set to update in response to an LDAC trigger (synchronous mode). When cleared to 0 ,the DAC output is set to update immediately (asynchronous mode), default. |
0 | DAC-A-SYNC-EN | RW | 0h |
When set to 1, the DAC output is set to update in response to an LDAC trigger (synchronous mode). When cleared to 0 ,the DAC output is set to update immediately (asynchronous mode), default. |