JAJSFQ0A July 2018 – November 2018 DAC61408 , DAC71408 , DAC81408
PRODUCTION DATA.
The DACx1408 incorporates a thermal shutdown that is triggered when the die temperature exceeds 140ºC. A thermal shutdown sets the TEMP-ALM bit and causes all DAC outputs to power-down, however the internal reference remains powered on. The ALMOUT pin can be configured to monitor a thermal shutdown condition by setting the TEMPALM-EN bit. Once a thermal shutdown is triggered, the device stays in shutdown even after the device temperature lowers.
The die temperature must fall below 140ºC before the device can be returned to normal operation. To resume normal operation, the thermal alarm must be cleared through the ALM-RESET bit while the DAC channels are in power-down mode.