JAJSON3 May 2022 DAC53001 , DAC53002 , DAC63001 , DAC63002
PRODUCTION DATA
Together with I2C and SPI, the DACx300x also support a GPIO that can be configured in the NVM for multiple functions. This pin allows for updating the DAC output channels and reading status bits without using the programming interface, thus enabling processor-less operation. In the GPIO-CONFIG register, write 1 to the GPI-EN bit to set the GPIO pin as an input, or write 1 to the GPO-EN bit to set the pin as output. There are global and channel-specific functions mapped to the GPIO pin. For channel-specific functions, select the channels using the GPI-CH-SEL field in the GPIO-CONFIG register. Table 7-18 lists the functional options available for the GPIO as input and Table 7-19 lists the options for the GPIO as output. Some of the GP input operations are edge-triggered after the device boots up. After the power supply ramps up, the device registers the GPI level and executes the associated command. This feature allows the user to configure the initial output state at power-on. By default, the GPIO pin is not mapped to any operation. When the GPIO pin is mapped to a specific input function, the corresponding software bit functionality is disabled to avoid a race condition. When used as a RESET input, the GPIO pin must transmit an active-low pulse for triggering a device reset. All other constraints of the functions are applied to the GPIO-based trigger.
REGISTER | BIT FIELD | VALUE | CHANNELS | GPIO EDGE / LEVEL | FUNCTION |
---|---|---|---|---|---|
GPIO-CONFIG | GPI-CONFIG | 0000 | All | Falling edge | Trigger DEEP-SLEEP mode. |
Rising edge | Bring the device out of deep-sleep. | ||||
0010 | All | Falling edge | Trigger FAULT-DUMP | ||
Rising edge | No effect | ||||
0011 | As per GPI-CH-SEL | Falling edge | IOUT power-down | ||
Rising edge | IOUT power-up | ||||
0100 | As per GPI-CH-SEL | Falling edge | VOUT power-down. Pulldown resistor as per the VOUT-PDN-X setting | ||
Rising edge | VOUT power-up | ||||
0101 | All | Falling edge | Trigger PROTECT function | ||
Rising edge | No effect | ||||
0111 | All | Falling edge | Trigger CLR function | ||
Rising edge | No effect | ||||
1000 | As per GPI-CH-SEL, both the SYNC-CONFIG-X and the GPI-CH-SEL must be configured for every channel. | Falling edge | Trigger LDAC function | ||
Rising edge | No effect | ||||
1001 | As per GPI-CH-SEL | Falling edge | Stop function generation | ||
Rising edge | Start function generation | ||||
1010 | As per GPI-CH-SEL | Falling edge | Trigger margin-low | ||
Rising edge | Trigger margin-high | ||||
1011 | All | Low pulse | Trigger device RESET. The RESET configuration must be programmed into the NVM. | ||
Rising edge | No effect | ||||
1100 | All | Falling edge | Allows NVM programming | ||
Rising edge | Blocks NVM programming | ||||
1101 | All | Falling edge | Allows register map update | ||
Rising edge | Blocks register map write except a write to the DEV-UNLOCK field through I2C or SPI and to the RESET field through I2C | ||||
Others | N/A | N/A | Not applicable |
REGISTER | BIT FIELD | VALUE | FUNCTION |
---|---|---|---|
GPIO-CONFIG | GPO-CONFIG | 0001 | NVM-BUSY |
0100 | DAC-1-BUSY | ||
0111 | DAC-0-BUSY | ||
1000 | WIN-CMP-1 | ||
1011 | WIN-CMP-0 | ||
Others | Not applicable |