JAJSFQ0A July 2018 – November 2018 DAC61408 , DAC71408 , DAC81408
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VAA(1) | 4.5 | 5.5 | V | ||
VDD(1) | 4.5 | 5.5 | V | ||
VIO | 1.7 | 5.5 | V | ||
VCC | 9 | 41.5 | V | ||
VSS(2) | -21.5 | 0 | V | ||
VCC – VSS | 9 | 43 | V | ||
Digital input voltage | 0 | VIO | V | ||
VREFIN | Reference input voltage to VREFGND | 2.49 | 2.5 | 2.51 | V |
VREFGND(3) | REFGND pin voltage | 0 | 0 | 0.6 | V |
TA | Operating ambient temperature | -40 | 125 | °C |