JAJSFQ0A July 2018 – November 2018 DAC61408 , DAC71408 , DAC81408
PRODUCTION DATA.
出力構成をユーザーが選択可能で、フルスケールの双極性出力電圧の±20V、±10V、±5V、±2.5V、およびフルスケール単極性出力電圧の40V、20V、10V、5Vを使用できます。各DACチャネルのフルスケール出力範囲は別々にプログラム可能です。統合されたDAC出力バッファは最大25mAをシンクまたはソースできるため、追加のオペアンプの必要性が低下します。チャネルの各ペアは、オフセット較正付きの差動出力を提供するよう構成可能です。3つの専用A-Bトグル・ピンにより、最大3つの周波数についてディザリング信号を生成できます。
DACx1408にはパワー・オン・リセット回路が組み込まれており、電源オン時にDAC出力をグランドに接続します。デバイスのレジスタが動作用に正しく構成されるまで、出力がこの状態に維持されます。
DACx1408との通信は、1.7V~5.5Vでの動作をサポートする4線式のシリアル・インターフェイスにより行われます。