JAJSEF1D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
The use of the HART-IN pin to implement HART modulation is limited to the case where the RANGE bits of the Section 8.6.1.1 are set to the 4-mA to 20-mA range. If it is desirable to implement HART in all current-output modes, see Section 9.1.1.