JAJSO65A August 2022 – December 2022 DAC82002
PRODUCTION DATA
Generating accurate, stable, programmable dc voltages is a key requirement in most precision end equipment. The DAC82002 serves a wide range of end equipment, such as battery testers, communications equipment, factory automation and control, test and measurement. The DAC82002 tiny package, high resolution, fast settling, and simple interface makes this device an excellent choice for applications such as offset and gain control, arbitrary waveform generation (AWG), closed-loop control, and bipolar analog outputs. A wide variety of operational amplifiers can be used as output buffers for the DAC82002, allowing the user to choose components that best fit their design.