JAJSO65A August 2022 – December 2022 DAC82002
PRODUCTION DATA
Programmable logic circuits (PLCs) have analog output modules that typically output ±10 V. This bipolar analog output circuit converts the unipolar DAC output to a bipolar ±10-V output. The key performance parameters of these circuits are noise and slew rate. The circuit can also be used to force voltage in semiconductor test applications. Figure 8-4 shows the example configuration using the DAC82002.