JAJSO65A August 2022 – December 2022 DAC82002
PRODUCTION DATA
Arbitrary waveform generation (AWG) circuits are common in test and measurement equipment. These circuits are used to generate ac waveforms for test applications. The key performance parameters in test and measurement circuits are total harmonic distortion and noise (THD+N), signal-to-noise ratio (SNR), and the update rate. Figure 8-1 shows a basic example of an AWG circuit using the DAC82002.