JAJSO65A August 2022 – December 2022 DAC82002
PRODUCTION DATA
Offset | Register Description | Section |
---|---|---|
0h | No Operation | NOOP Register |
2h | Synchronization | SYNC Register |
5h | Trigger | TRIGGER Register |
6h | Broadcast | BRDCAST Register |
8h | DAC-A | DAC-A Register |
9h | DAC-B | DAC-B Register |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NOOP | |||||||||||||||
W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | NOOP | W | 0h | No operation command |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DAC-B-BRDCAST-EN | DAC-A-BRDCAST-EN | RESERVED | DAC-B-SYNC-EN | DAC-A-SYNC-EN | ||||||||||
W-0h | W-1h | W-1h | W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-10 | RESERVED | W | 0h | These bits are reserved. |
9 | DAC-B-BRDCAST-EN | W | 1h | When set to 1, the
corresponding DAC is set to update the output after a serial
interface write to the BRDCAST register. When cleared to 0, the corresponding DAC output remains unaffected after a serial interface write to the BRDCAST register. |
8 | DAC-A-BRDCAST-EN | W | 1h | When set to 1, the
corresponding DAC is set to update the output after a serial
interface write to the BRDCAST register. When cleared to 0, the corresponding DAC output remains unaffected after a serial interface write to the BRDCAST register. |
7-2 | RESERVED | W | 0h | These bits are reserved. |
1 | DAC-B-SYNC-EN | W | 0h | When set to 1, the DAC output
is set to update in response to an LDAC trigger (synchronous mode).
When cleared to 0, the DAC output is set to update immediately (asynchronous mode), default. |
0 | DAC-A-SYNC-EN | W | 0h | When set to 1, the DAC output
is set to update in response to an LDAC trigger (synchronous mode).
When cleared to 0 ,the DAC output is set to update immediately (asynchronous mode), default. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LDAC | SOFT-RESET [3:0] | |||||||||||||
W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-5 | RESERVED | W | 0h | These bits are reserved. |
4 | LDAC | W | 0h | Set this bit to 1 to synchronously load the DACs that are set to synchronous mode in the SYNC register. This bit self-resets. |
3-0 | SOFT-RESET [3:0] | W | 0h | When set to reserved code 1010, this bit resets the device to the default state. This bit self-resets. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BRDCAST-DATA [15:0] | |||||||||||||||
W-0000h when RSTSEL is logic low or 8000h when RSTSEL is logic high |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | BRDCAST-DATA [15:0] | W | 0000h when RSTSEL is logic
low or 8000h when RSTSEL is logic high |
Writing to the BRDCAST register forces the DAC channels that are set to broadcast from the SYNC register to update the active register data to the BRDCAST-DATA bits. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC-n-DATA [15:0] | |||||||||||||||
W-0000h when RSTSEL is logic low or 8000h when RSTSEL is logic high |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | DAC-A-DATA [15:0] | W | 0000h when RSTSEL is logic
low or 8000h when RSTSEL is logic high |
Data are MSB aligned in straight binary format. |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | DAC-B-DATA [15:0] | W | 0000h when RSTSEL is logic
low or 8000h when RSTSEL is logic high |
Data are MSB aligned in straight binary format. |