JAJSO65A August 2022 – December 2022 DAC82002
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STATIC PERFORMANCE | ||||||
Resolution | 16 | Bits | ||||
INL | Integral nonlinearity | –2 | ±0.6 | 2 | LSB | |
DNL | Differential nonlinearity | –1 | ±0.5 | 1 | LSB | |
TUE | Total unadjusted error | –0.06 | 0.04 | 0.06 | %FSR | |
Zero code error | –2.6 | 0.5 | 2.6 | LSB | ||
Zero code error temperature coefficient | ±0.02 | ppm/°C | ||||
Gain error | –20 | 4 | 20 | LSB | ||
Gain error temperature coefficient | ±0.1 | ppm/°C | ||||
OUTPUT CHARACTERISTICS | ||||||
VO | Output voltage | 0 | VREF | V | ||
ZO | Output impedance | 6.25 | kΩ | |||
PSRR DC | Power supply rejection ratio (dc) | DAC at midscale; VDD = 5 V ±10%, VREF = 2.5 V |
5 | μV/V | ||
DYNAMIC PERFORMANCE | ||||||
ts | Output voltage settling time | To 1/2 LSB of FS, CL = 10 pF | 1 | µs | ||
Output noise | DAC at midcode, 0.1 Hz to 10 Hz | 0.1 | μVPP | |||
Output noise density | DAC at midcode, measured at 10 kHz | 10 | nV/√Hz | |||
SFDR | Spurious free dynamic range | 1-kHz sinusoid at DAC output (unbuffered, full scale), DAC updated at 200 kSPS with 40-kHz low-pass filter, include up to 7th harmonics | –96 | dB | ||
THD | Total harmonic distortion | 1-kHz sinusoid at DAC output (unbuffered, full scale), DAC updated at 200 kSPS with 40-kHz low-pass filter, include up to 7th harmonics | –91 | dB | ||
PSRR AC | Power supply rejection ratio (ac) | DAC at midscale, VREF = 2.5 V, VDD = 5 V ±200 mV at 10 kHz |
–72 | dB | ||
Code change glitch impulse | ±1 LSB around major carry | 0.5 | nV-s | |||
Digital feedthrough | 0.5 | nV-s | ||||
Power on glitch magnitude | CLOAD = 10 pF | 0.8 | V | |||
VOLTAGE REFERENCE INPUT | ||||||
Reference input voltage | 2.0 | VDD | V | |||
ZREF | Reference input impedance | 5 | kΩ | |||
CREF | Reference input capacitance | 75 | pF | |||
DIGITAL INPUTS | ||||||
Hysteresis voltage | 0.4 | V | ||||
Input current | –5 | 5 | µA | |||
Pin capacitance | Per pin | 10 | pF | |||
POWER | ||||||
IDD | Power-supply current | VDD = 3 V | 250 | 350 | µA | |
VDD = 5 V | 250 | 350 | ||||
Power | VDD = 3 V | 750 | 1050 | µW | ||
VDD = 5 V | 1250 | 1750 |