JAJSEF1D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
CURRENT OUTPUT | ||||||||
Current output | RANGE bits = 111 | 0 | 24 | mA | ||||
RANGE bits = 110 | 0 | 20 | ||||||
RANGE bits = 101 | 4 | 20 | ||||||
Resolution | DAC8750 | 16 | Bits | |||||
DAC7750 | 12 | |||||||
CURRENT OUTPUT ACCURACY (0 mA TO 20 mA AND 0 mA TO 24 mA)(1) | ||||||||
Total unadjusted error, TUE | TA = –40°C to +125°C | –0.2% | 0.2% | FSR | ||||
TA = –40°C to +85°C | –0.16% | 0.16% | ||||||
TA = 25°C | –0.08% | ±0.02% | 0.08% | |||||
Differential nonlinearity, DNL | Monotonic | ±1 | LSB | |||||
Relative accuracy, INL(3) | TA = –40°C to +125°C | ±0.08% | FSR | |||||
TA = –40°C to +85°C | ±0.024% | |||||||
Offset error | TA = –40°C to +125°C | –0.17% | 0.17% | FSR | ||||
TA = –40°C to +85°C | –0.1% | 0.1% | ||||||
TA = 25°C | –0.07% | ±0.01% | 0.07% | |||||
Offset error temperature coefficient | ±5 | ppm FSR/°C | ||||||
Full-scale error | TA = –40°C to +125°C | –0.2% | 0.2% | FSR | ||||
TA = –40°C to +85°C | –0.16% | 0.16% | ||||||
TA = 25°C | –0.08% | ±0.015% | 0.08% | |||||
Full-scale error temperature coefficient | Internal RSET | ±5 | ppm FSR/°C | |||||
External RSET | ±10 | |||||||
Gain error | Internal RSET | TA = –40°C to +125°C | –0.2% | 0.2% | FSR | |||
TA = –40°C to +85°C | –0.15% | 0.15% | ||||||
TA = 25°C | –0.08% | ±0.01% | 0.08% | |||||
External RSET | TA = –40°C to +125°C | –0.17% | 0.17% | |||||
TA = –40°C to +85°C | –0.12% | 0.12% | ||||||
TA = 25°C | –0.05% | ±0.01% | 0.05% | |||||
Gain error temperature coefficient | Internal RSET | ±3 | ppm FSR/°C | |||||
External RSET | ±8 | |||||||
Output current drift vs time | TA = 125°C, 1000 hrs | Internal RSET | ±50 | ppm FSR | ||||
External RSET | ±25 | |||||||
CURRENT OUTPUT ACCURACY (4 mA TO 20 mA)(1) | ||||||||
Total unadjusted error, TUE | Internal RSET | TA = –40°C to +125°C | –0.25% | 0.25% | FSR | |||
TA = 25°C | –0.08% | ±0.02% | 0.08% | |||||
External RSET | TA = –40°C to +125°C | –0.29% | 0.29% | |||||
TA = –40°C to +85°C | –0.25% | 0.25% | ||||||
TA = 25°C | –0.1% | ±0.02% | 0.1% | |||||
Differential nonlinearity, DNL | Monotonic | ±1 | LSB | |||||
Relative accuracy, INL(3) | TA = –40°C to +125°C | ±0.08% | FSR | |||||
TA = –40°C to +85°C | ±0.024% | |||||||
Offset error | Internal RSET | TA = –40°C to +125°C | –0.22% | 0.22% | FSR | |||
TA = –40°C to +85°C | –0.2% | 0.2% | ||||||
External RSET | TA = –40°C to +125°C | –0.2% | 0.2% | |||||
TA = –40°C to +85°C | –0.18% | 0.18% | ||||||
Internal and external RSET, TA = 25°C | –0.07% | ±0.01% | 0.07% | |||||
Offset error temperature coefficient | ±3 | ppm FSR/°C | ||||||
Full-scale error | Internal RSET | TA = –40°C to +125°C | –0.25% | 0.25% | FSR | |||
TA = 25°C | –0 .08% | ±0.015% | 0.08% | |||||
External RSET | TA = –40°C to +125°C | –0.29% | 0.29% | |||||
TA = –40°C to +85°C | –0.25% | 0.25% | ||||||
TA = 25°C | –0 .1% | ±0.015% | 0.1% | |||||
Full-scale error temperature coefficient | Internal RSET | ±5 | ppm FSR/°C | |||||
External RSET | ±10 | |||||||
Gain error | Internal RSET | TA = –40°C to +125°C | –0.2% | 0.2% | FSR | |||
TA = –40°C to +85°C | –0.15% | 0.15% | ||||||
TA = 25°C | –0.08% | ±0.01% | 0.08% | |||||
External RSET | TA = –40°C to +125°C | –0.16% | 0.16% | |||||
TA = –40°C to +85°C | –0.12% | 0.12% | ||||||
TA = 25°C | –0.05% | ±0.01% | 0.05% | |||||
Gain error temperature coefficient | Internal RSET | ±3 | ppm FSR/°C | |||||
External RSET | ±8 | |||||||
Output current drift vs time | TA = 125°C, 1000 hrs | Internal RSET | ±50 | ppm FSR | ||||
External RSET | ±75 | |||||||
CURRENT OUTPUT STAGE(2) | ||||||||
Loop compliance voltage(4) | Output = 24 mA | AVDD – 2 | V | |||||
Inductive load(5) | 50 | mH | ||||||
DC PSRR | 1 | μA/V | ||||||
Output impedance | Code = 0x8000 | 50 | MΩ | |||||
R3 RESISTOR | ||||||||
R3 resistor value | 36 | 40 | 44 | Ω | ||||
R3 resistor temperature coefficient | 40 | ppm/°C | ||||||
EXTERNAL REFERENCE INPUT | ||||||||
Reference input voltage | 4.95 | 5 | 5.05 | V | ||||
External reference current | REFIN = 5.0 V | 30 | μA | |||||
Reference input capacitance | 10 | pF | ||||||
INTERNAL REFERENCE OUTPUT | ||||||||
Reference output | TA = 25°C | 4.995 | 5.005 | V | ||||
Reference temperature coefficient(2) | TA = –40°C to +85°C | ±10 | ppm/°C | |||||
Output noise (0.1 Hz to 10 Hz) | TA = 25°C | 14 | μVPP | |||||
Noise spectral density | TA = 25°C, 10 kHz | 185 | nV/√ Hz | |||||
Capacitive load | 600 | nF | ||||||
Load current | ±5 | mA | ||||||
Short-circuit current | REFOUT shorted to GND | 25 | mA | |||||
Load regulation | AVDD = 24 V, TA = 25°C, sourcing | 55 | μV/mA | |||||
AVDD = 24 V, TA = 25°C, sinking | 120 | |||||||
Line regulation | ±1.2 | μV/V | ||||||
DVDD INTERNAL REGULATOR | ||||||||
Output voltage | AVDD = 24 V | 4.6 | V | |||||
Output load current(2) | 10 | mA | ||||||
Load regulation | 3.5 | mV/mA | ||||||
Line regulation | 1 | mV/V | ||||||
Short-circuit current | AVDD = 24 V, to GND | 35 | mA | |||||
Capacitive load stability(2) | 2.5 | μF | ||||||
DIGITAL INPUTS | ||||||||
High-level input voltage, VIH | 2 | V | ||||||
Low-level input voltage, VIL | 3.6 V < AVDD < 5.5 V | 0.8 | V | |||||
2.7 V < AVDD < 3.6 V | 0.6 | |||||||
Hysteresis voltage | 0.4 | V | ||||||
Input current | DVDD-EN, VIN ≤ 5 V | –2.7 | μA | |||||
All pins other than DVDD-EN | ±1 | |||||||
Pin capacitance | Per pin | 10 | pF | |||||
DIGITAL OUTPUTS | ||||||||
SDO | Low-level output voltage, VOL, sinking 200 μA | 0.4 | V | |||||
HIigh-level output voltage, VOH, sourcing 200 μA | DVDD – 0.5 | |||||||
High-impedance leakage | ±1 | μA | ||||||
ALARM | Low-level output voltage, VOL | 10-kΩ pullup resistor to DVDD | 0.4 | V | ||||
2.5 mA | 0.6 | |||||||
High-impedance leakage | ±1 | μA | ||||||
High-impedance output capacitance | 10 | pF | ||||||
POWER SUPPLY | ||||||||
AVDD | 10 | 36 | V | |||||
DVDD | Internal regulator disabled | 2.7 | 5.5 | V | ||||
AIDD | Outputs disabled, external DVDD | 3 | mA | |||||
Outputs disabled, internal DVDD | 4 | |||||||
Code = 0x0000, IOUT enabled | 3 | |||||||
DIDD | VIH = DVDD, VIL = GND, interface idle | 1 | mA | |||||
Power dissipation | AVDD = 36 V, IOUT = 0 mA, DVDD = 5 V | 95 | 115 | mW | ||||
TEMPERATURE | ||||||||
Thermal alarm | 142 | °C | ||||||
Thermal alarm hysteresis | 18 | °C |