JAJSEF1D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
at TA = 25°C (unless otherwise noted)
30 units shown | AVDD = 24 V | |
AVDD = 24 V |
AVDD = 24 V |
AVDD = 10 V | ||
TA = 25°C | External DVDD | |
AVDD = 18 V | CLOAD = 100 nF | |
AVDD = 24 V | RLOAD = 300 Ω | |
AVDD = 10 V | RLOAD = 300 Ω | |
RLOAD = 300 Ω | 0-mA to 24-mA range | |
AVDD = 24 V | RLOAD = 300 Ω | |
AVDD = 24 V | RLOAD = 300 Ω | |
AVDD = 10 V | RLOAD = 300 Ω | All IOUT ranges |
RLOAD = 300 Ω | 0-mA to 24-mA range | |
AVDD = 24 V | 0-mA to 24-mA range | |
RLOAD = 300 Ω |
AVDD = 10 V | RLOAD = 300 Ω | All IOUT ranges |
RLOAD = 300 Ω | 0-mA to 24-mA range | |
AVDD = 10 V | RLOAD = 300 Ω | |
AVDD = 10 V | RLOAD = 300 Ω | |
AVDD = 36 V | RLOAD = 300 Ω | |
DAC configured to deliver 24 mA | ||
NOTE: Compliance voltage headroom is defined as the drop from the AVDD pin to the IOUT pin. |
AVDD = 24 V | 4-mA to 20-mA range | |
RLOAD = 300 Ω | From code: 0x0000 | To code: 0xFFFF |
AVDD = 24 V | RLOAD = 300 Ω | |
AVDD = 24 V | RLOAD = 300 Ω | All IOUT ranges |
AVDD = 36 V | Output disabled | |
TA = 25°C |
AVDD = 24 V |
External DVDD | IOUT = 0 mA | |
TA = 25°C | Internal DVDD | |
AVDD = 24 V | RLOAD = 300 Ω | |
AVDD = 24 V | RLOAD = 300 Ω | |
AVDD = 10 V | RLOAD = 300 Ω | |
RLOAD = 300 Ω | 0-mA to 24-mA range | |
AVDD = 24 V | RLOAD = 300 Ω | |
AVDD = 10 V | RLOAD = 300 Ω | All IOUT ranges |
RLOAD = 300 Ω | 0-mA to 24-mA range | |
AVDD = 24 V | 0-mA to 24-mA range | |
RLOAD = 300 Ω |
AVDD = 24 V | 4-mA to 24-mA range | |
RLOAD = 300 Ω |
AVDD = 10 V | RLOAD = 300 Ω | All IOUT ranges |
RLOAD = 300 Ω | 0-mA to 24-mA range | |
AVDD = 10 V | RLOAD = 300 Ω | |
33 units shown | ||
AVDD = 36 V | IOUT = 24 mA | RLOAD = 300 Ω |
NOTE: Compliance voltage headroom is defined as the drop from the AVDD pin to the IOUT pin. |
AVDD = 24 V | 4-mA to 20-mA range | |
RLOAD = 300 Ω | From code: 0x0000 | To code: 0xFFFF |
AVDD = 24 V | RLOAD = 300 Ω | |
AVDD = 24 V | RLOAD = 250 Ω | |
AVDD = 24 V | 0-mA to 20-mA range | |
DAC = midscale |
AVDD = 24 V | RLOAD = 250 Ω | All IOUT ranges |