JAJSEF2D June 2013 – December 2021 DAC7760 , DAC8760
PRODUCTION DATA
In most applications, VOUT and IOUT are not connected together. In addition, only one is enabled at a time or they are both powered down. In this configuration, bits 10 down to 7 of the Configuration Register must be set to 0000 (default value). Bits 2 down to 0 of the Control Register (RANGE bits) control VOUT and IOUT.