JAJSES9 February 2018 DAC8771
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
POWER SUPPLY | |||||
PVDD/AVDD/ to GND | Positive supply voltage to ground | 12 | 36 | V | |
VPOS_IN to GND | Positive supply voltage to ground for all modes | -0.3 | 33 | ||
VNEG_IN to GND | Negative supply voltage to substrate for current output mode | -18 | 0 | V | |
Negative supply voltage to substrate for voltage output mode | -18 | -5 | V | ||
VPOS_IN to VNEG_IN | 12 | 36 | V | ||
VSENSEN to GND | The minimum headroom spec for voltage output stage must be met | -7 | 7 | V | |
DVDD to GND | Digital supply voltage to substrate | 2.7 | 5.5 | V | |
DIGITAL INPUTS | |||||
VIH, input high voltage | 2 | V | |||
VIL, input low voltage | 3.6 V < DVDD < 5.5 V | 0.8 | V | ||
2.7 V < DVDD < 3.6 V | 0.6 | V | |||
REFERENCE INPUT | |||||
REFIN to GND | Reference input to substrate | 4.95 | 5.05 | V | |
TEMPERATURE RANGE | |||||
TA | Operating temperature | -40 | 125 | °C |