JAJSES9 February 2018 DAC8771
PRODUCTION DATA.
The ALARM pin for DAC8771 is triggered by any of the alarm condition ALARM Pin . However, these different alarm conditions can be masked from creating the alarm signal at the pin by using the status mask register. The status mask register (address 0x0C ) has the same bit order as the status register except that it can be set to mask any or all status bits that create the alarm signal.