JAJSES9 February 2018 DAC8771
PRODUCTION DATA.
To use this mode, set LDAC high before the rising edge of SYNC, and then take LDAC low after SYNC goes high. In this mode, when LDAC stays high, the DAC latch is not updated; therefore, the DAC output does not change. The DAC latch is updated by taking LDAC low any time after a certain delay from the rising edge of SYNC (see Figure 1). If this delay requirement is not satisfied, invalid data are loaded. Refer to the Timing Diagrams for details.