The DAC8811 multiplying digital-to-analog converter (DAC) is designed to operate from a single 2.7-V to 5.5-V supply.
The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.
A serial data interface offers high-speed, three-wire microcontroller-compatible inputs using data-in (SDI), clock (CLK), and chip-select (CS).
On power-up, the DAC register is filled with zeroes, and the DAC output is at zero scale.
The DAC8811 is packaged in space-saving 8-lead VSON and VSSOP packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DAC8811 | VSSOP (8) | 3.00 mm × 3.00 mm |
VSON (8) | 3.00 mm × 3.00 mm |
Changes from C Revision (October 2015) to D Revision
Changes from B Revision (February 2007) to C Revision
Changes from A Revision (December 2004) to B Revision
Changes from * Revision (November 2004) to A Revision
PART NUMBER | INL (LSB) | DNL (LSB) |
---|---|---|
DAC8811ICDGK | ±1 | ±1 |
DAC8811IBDGK | ±2 | ±1 |
DAC8811ICDRB | ±1 | ±1 |
DAC8811IBDRB | ±2 | ±1 |