JAJSI70C May 2008 – November 2019 DAC9881
PRODUCTION DATA.
After a power-on reset or a hardware reset, the output voltage from the VOUT pin and the values of the input register and DAC latch are determined by the status of the RSTSEL pin and the input data format, as shown in Table 3.
LDAC PIN | RSTSEL PIN | USB/BTC PIN | INPUT FORMAT | VOUT | VALUE OF
INPUT REGISTER AND DAC LATCH |
---|---|---|---|---|---|
DGND or IOVDD | DGND | IOVDD | Straight Binary | 0 | 00000h |
DGND or IOVDD | IOVDD | IOVDD | Straight Binary | Midscale | 20000h |
IOVDD | DGND | DGND | Twos Complement | 0 | 00000h |
IOVDD | IOVDD | DGND | Twos Complement | Midscale | 20000h |