JAJSMO5C August 2000 – August 2021 DCV010505 , DCV010505D , DCV010512 , DCV010512D , DCV010515 , DCV010515D , DCV011512D , DCV011515D , DCV012405 , DCV012415D
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 and follow the procedures in the Section 9.2.2.
PARAMETER | VALUE | ||
---|---|---|---|
V(+VS) | Input voltage | 5 V | |
V(+VOUT) | Output voltage | 5 V | |
IOUT | Output current rating | 200 mA | |
fSW | Operating frequency | 400 kHz |