JAJSVE5 September 2024 DDS39RF12 , DDS39RFS12
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
JESD204C SERDES INTERFACE 6SRX-/+, 14SRX-/+ | ||||||
fSERDES | SERDES bit rate(4) | .78125 | 12.8 | Gbps | ||
UI | Unit Interval | 78.125 | 1280 | ps | ||
LATENCY | ||||||
TDAC | DAC clock period | 1 / fCLK | s | |||
tPD(RX) | Serdes RX analog propagation delay | Serdes RX analog propagation delay | 215 | ps | ||
tPDI | Input clock rising edge cross-over to output sample cross-over | Input clock rising edge cross-over to output sample cross-over | 500 | ps | ||
tDACLAT | Digital path latency from SYSREF rising edge to DAC output | See XLS Calculator | ||||
tRELEASE | Latency from SYSREF rising edge to elastic buffer release | See XLS Calculator | ||||
tRXIN | Latency from SERDES Input to elastic buffer release | See XLS Calculator | ||||
tTXEN_OUTPUT | TXENABLE rising edge to data output of DAC | FAST_TX_EN = 0 | varies(1) | CLK Cycles | ||
FAST_TX_EN=1 and QUIET_TX_DISABLE=0 | 93 | |||||
FAST_TX_EN=1 and QUIET_TX_DISABLE=1 | 133 | |||||
tTXEN_MUTE | TXENABLE falling edge to DAC output muted | QUIET_TX_DISABLE=0 | 93 | |||
QUIET_TX_DISABLE=1 | 133 | |||||
tTXEN_PW | Required TXENABLE pulse width | FAST_TX_EN = 0(2) | 102 | |||
FAST_TX_EN = 1(3) | 20 | |||||
SERIAL PROGRAMMING INTERFACE | ||||||
Fs_c | serial clock frequency | 15.625 | MHz | |||
Fs_cts | serial clock frequency temp sensor | TS_TEMP register read | 1 | MHz | ||
tP | serial clock period | 64 | ns | |||
tPH | serial clock pulse width high | 32 | ns | |||
tPL | serial clock pulse width low | 32 | ns | |||
tSU | SDI setup time | 30 | ns | |||
tH | SDI hold time | 3 | ns | |||
tIZ | SDI TRI-STATE | 3 | ns | |||
tODZ | SDO driven to TRI-STATE | 200 fF load | 5 | ns | ||
tOZD | SDO TRI-STATE to driven | 200 fF load | 3 | ns | ||
tOD | SDO output delay | 200 fF load | 3 | ns | ||
tCSS | SCS setup | 30 | ns | |||
tCSH | SCS hold | 3 | ns | |||
tRS | RESET setup to serial clock | RESET high | 30 | ns | ||
tRH | RESET hold to serial clock | RESET high | 30 | ns | ||
tIAG | Inter-access gap | 30 | ns | |||
FAST RECONFIGURATION (FR) INTERFACE | ||||||
FFRCLK | FRCLK frequency | 200 | MHz | |||
tFRCLK_P | FRCLK period | 5 | ns | |||
tFRCLK_PH | FRCLK pulse width high | 2 | ns | |||
t FRCLK_PL | FRCLK pulse width low | 2 | ns | |||
t FRDI_SU | FRDI setup time | 1 | ns | |||
tFRDI_H | FRDI hold time | 1 | ns | |||
t FRCS_SU | FRCS setup time | 1 | ns | |||
tFRCS_H | FRCS hold time | 1 | ns | |||
tFR_IAG | Inter-access gap | 1 | ns |