JAJSVE4 September 2024 DDS39RF10 , DDS39RFS10
PRODUCTION DATA
DDS39RF10 および RFS10 are a family of dual and single channel direct digital synthesizers with 16-bit resolution digital-to-analog converters (DAC). The high sampling rate, output frequency range, 64-bit NCO frequency resolution and any frequency hopping with phase coherence makes the device capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS). The devices can also be used as non-interpolating or interpolating DACs for narrowband direct RF sampling or complex baseband signal generation. The maximum input data rate is 640MSPS for a single channel or 256MSPS for two channels. The devices can generate signals of up to 512MHz signal bandwidth (16-bit input resolution) at carrier frequencies exceeding 10GHz enabling direct sampling through C-band and into X-band.
The 64-bit NCO frequency resolution and infinite frequency hopping with phase coherence, continuity and reset options makes the device ideally suited for arbitrary waveform generation (AWG) and direct digital synthesis (DDS).
A JESD204C compatible serial interface with 8b/10b and 64b/66b encoding options has 2 receiver pairs capable of up to 12.8Gbps. The interface is JESD204C subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF. The SYSREF Windowing feature allows for automatic SYSREF timing calibration.